Image of HC2535 HC2535 HD Reel 35' 1/4 I.D. W/Hose

HC2535 HD Reel 35' 1/4 I.D. W/Hose

Brand: Gleason Reel

Catalog ID: HC2535

HD Reel 35' 1/4 I.D. W/Hose

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

General

Application

Machine Pull/Overhead Hand Pull- Air or Fluid

Catalog Number

HC2535

Product Category

Reels

UPC

783246002013

Dimensions

Diameter - Inside

0.25 in

Length

35 ft

Weight

30 lb