Image of  I130-D

I130-D

Brand: Gleason Reel

Standard Trolley Design, Dual Clamp, Flat, Round or Mixed Cable, Max Saddle Dia 18.12", 700lbs, 650fpm

  • Crowned 4" steel wheels with side guide rollers
  • Anti-lift rollers
  • Sealed bearings are pre-lubricated for life
  • Tow trolley included as standard
  • Zinc plated hardware
  • Orange baked polyester powder finish
  • Heavy duty bumpers

General

Accessories

  • Cable Clamps
  • Ty-Raps
  • Tow Chains
  • Round Or Flat
  • Hose
  • Cable Glands For Single Cables Or Groups
  • Terminal Box
  • Terminal Blocks
  • Shock Cords

Application

Overhead Cranes

Application - For Use On

Dual Clamp

Available Options

Flat, Round or Mixed Cable/ Hose

Finish Type

Zinc Plated

Load Capacity

700 lbs

Maximum Acceleration

2

Plating

Yes

Series

I130-D

Type

Standard Trolley Design

Force Related

Load Capacity

700 lbs

Operational

Maximum Acceleration

2