Image of  I162
Image of  I162

I162

Brand: Gleason Reel

Container Crane Series, Choice of Cable Clips or Clamps, 1100lbs, 800fpm, 6.0" dia Wheels

  • Extra Wideside Guide Rollers
  • Heavy-Duty Mounting Pins
  • Welded Steel Trolley Body And Saddle
  • Heavy Duty Forged Shackles
  • Crowned Or Flanged Main Trolley Wheels
  • Individual Side Plate Assemblies
  • Hardened Steel Anti-Lift Rollers
  • Heavy Duty Bumpers
  • Shock Cords

Product details

General

Accessories

  • Shock Cords
  • Welded Steel Trolley Body and Saddle
  • Wheel Assembly
  • Guide Rollers
  • Heavy Duty Bumpers
  • Mounting Pin
  • Wear Grooves

Application

Container Cranes

Available Options

Individual Clip, Single Clamp Dual Clamp

Finish Type

Zinc Plated

Load Capacity

1100 lbs

Material

Steel

Series

I162

Resources and downloads