NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #12/3 SOW, 20 A, 250 VAC
Image of WCA12325-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #12/3 SOW, 20 A, 250 VAC

NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #12/3 SOW, 20 A, 250 VAC

Brand: Gleason Reel

Catalog ID: WCA12325-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #12/3 SOW, 20 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

25 Ft

Catalog Number

WCA12325-BC

EU RoHS Indicator

Contact Manufacturer

UPC

WCA12325-BC

Dimensions

Cable Length

25 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 4