Image not found
Image not found

RTG 450

Brand: Gleason Reel

Gantry Crane Series, Dual Clamp Design, 450lbs, 500fpm, 2.5" dia Wheels

  • Trolleys ride on four large diameter hardened steel or nylon flanged wheels with oversized sealed ball bearings
  • Four steel anti–lift rollers
  • Key-hole frame design prevents fall if wheels fail
  • Accepts either flat or round cables
  • Dual clamp design (two windows).Rubber compression clamps accommodate a variety of cables
  • Fits S6 X 12.5 or I 150 X 75 beams. Larger sizes on request
  • Baked polyester or galvinized finish provide superior protection against corrosion
  • Choice of zinc plated or stainless steel hardware

Product details

General

Accessories

  • Loop Clamp
  • Cable
  • Round Or Flat
  • Hose
  • Shock Cords
  • Fixed End
  • Fixed Trolley
  • Tow Trolley.

Application

Gantry Cranes

Application - For Use On

Flat or Round Cable

Finish Type

Zinc Plated, Stainless Steel

Load Capacity

450 lbs

Material

Steel

Series

RTG 450

Type

Dual Clamp Design

Resources and downloads