Image of T50-F04-2305E-S T50-F04-2305E-S T50 End Clip

T50-F04-2305E-S T50 End Clip

Brand: Gleason Reel

Catalog ID: T50-F04-2305E-S

T50 End Clip

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

General

Accessories

  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig

Application

For Flat Cable

Cable Type

Flat

Catalog Number

T50-F04-2305E-S

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Stainless Steel

Series

T50 Series

Type

End Clip

Dimensions

Diameter - Saddle

4.94

Width - Saddle

6.31

Width - Window

5 in

Conductor Related

Cable Type

Flat

Max Cable thickness

2.38