Image of W5S-151202 W5S-151202 15' Jib Kit, 15-Ft X 12-Ft W/Sq Column Type
Image of W5S-151202 W5S-151202 15' Jib Kit, 15-Ft X 12-Ft W/Sq Column Type
play
Tool Assist Pro for material handling and ergonomics

W5S-151202 15' Jib Kit, 15-Ft X 12-Ft W/Sq Column Type

Brand: Gleason Reel

Catalog ID: W5S-151202

Collection name: ToolAssistPro™

15' Jib Kit, 15-Ft X 12-Ft W/Sq Column Type

  • Fixed or swing booms mounted on vertical columns
  • Capacity of 50lb
ToolAssistPro-Logo

General

Base Type

W5

Catalog Number

W5S-151202

Item Type

Swing

Load Capacity

50 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246007018

Dimensions

Length - Boom

12 ft

Force Related

Load Capacity

50 lbs

Configuration

Base Type

W5

Mounting Method

Floor