WCA12345-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #12/3 SOW, 20 A, 600 VAC
Image of WCA12345-BC WCA12345-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #12/3 SOW, 20 A, 600 VAC

WCA12345-BC NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #12/3 SOW, 20 A, 600 VAC

Brand: Gleason Reel

Catalog ID: WCA12345-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #12/3 SOW, 20 A, 600 VAC

General

Cable Length

45 Ft

Cable Type

#12/3 SOW

Catalog Number

WCA12345-BC

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

UPC

WCA12345-BC

Dimensions

Cable Length

45 Ft

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

600 VAC

Voltage Rating Description

250 VAC

Conductor Related

Cable Type

#12/3 SOW

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 4