Image of WF30-WS03 WF30-WS03 Wall Mounted Boom, Fixed 3', For 30 Lb Capacity

WF30-WS03 Wall Mounted Boom, Fixed 3', For 30 Lb Capacity

Brand: Gleason Reel

Catalog ID: WF30-WS03

Collection name: ToolAssistPro™

Wall Mounted Boom, Fixed 3', For 30 Lb Capacity

Wall mounted tool rail. End stop, end cap and safety bolt included. Trolley extra. Beige polyester finish.

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)

General

Catalog Number

WF30-WS03

Item Type

Fixed

Load Capacity

30 lbs

Mounting Method

Wall

Type

Boom

UPC

783246011589

Dimensions

Length - Boom

3 ft

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Wall