Image of WS50-SS03 WS50-SS03 Shelf Component 12"D x 30"W

WS50-SS03 Shelf Component 12"D x 30"W

Brand: Gleason Reel

Catalog ID: WS50-SS03

Collection name: ToolAssistPro™

Steel Shelf 12"D x 30"W

  • Hold up to 50 lbs. (22.5 kg) of parts, tools, etc.
  • Adjustable tilt with style A in 12 inches (305 feet)

General

Catalog Number

WS50-SS03

Finish Type

Polyester Powder Coat

UPC

783246010247

Dimensions

Depth

12 in

Width

30 in