Image not found
Image not found
play

WS50-SS04A Shelves With Brackets Style “B”–12" Deep 44" Wide

Brand: Gleason Reel

Catalog ID: WS50-SS04A

Collection name: ToolAssistPRO™

Shelves With Brackets Style “B”–12" Deep 44" Wide

Product details

ToolAssistPro-Logo

General

Catalog Number

WS50-SS04A

Finish Type

Polyester Powder Coat

UPC

783246010292

Dimensions

Depth

12

Width

44 in

Media

Videos

play
Tool Assist Pro for material handling and ergonomics