Image of WS60-G03 WS60-G03 Ws60 Rail, Galvanized 3'

WS60-G03 Ws60 Rail, Galvanized 3'

Brand: Gleason Reel

Catalog ID: WS60-G03

Collection name: ToolAssistPro™

Ws60 Rail, Galvanized 3'

  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating

General

Catalog Number

WS60-G03

Load Capacity

250 lbs

Series

WS60 - C-Rail Series

Type

Rail

UPC

783246011008

Force Related

Load Capacity

250 lbs