text.skipToContent text.skipToNavigation

FP-COMB 32

by Haefely 

Catalog ID: FP-COMB 32

Automatic Coupling / Decoupling Network (CDN) for Surge Combination Wave, Ring Wave and EFT/Burst

More Information

Overview

The FP-COMB 32 is a combined automatic three-phase Coupling/Decoupling Network (CDN) for Surge Combination Wave, Ring Wave and EFT/Burst. It is fully compliant with the standard requirements of IEC/EN 61000-4-4, IEC/EN 61000-4-5, IEC/EN 61000-4-12, ANSI C62.41 and others.It is designed to allow users to efficiently set up and perform tests together with the AXOS series expandable immunity test systems. The CDN automatically changes the coupling paths, phase angles and source impedance based on test parameters set by the user via the AXOS5 and/or AXOS8 controllers.

  • 32A EUT current per phase
  • Accurate phase angle syncroisation
  • Automatic Three Phase CDN
  • Line Voltage 480VAC / 480VDC line to line
  • Versitile CDN for Surge Combination Wave, Ring Wave and EFT/Burst

  • Combined CDN for Surge Combination Wave, Ring Wave and EFT/Burst
  • LEDs indicate active mode and coupling path
  • Automatic selection of coupling path impedance
  • Automatically controlled by AXOS5 / AXOS8

Specifications