text.skipToContent text.skipToNavigation

FP-EFT 100M2

by Haefely Hipotronics 

Catalog ID: FP-EFT 100M2

Manual three phase Coupling Doupling Network (CDN) for EFT/Burst 690VAC/32A

More Information

Overview

The FP-EFT 100M2 is a manual three phase coupling / decoupling network (CDN) used for thee phase emc testing applications. The CDN can be used with existing Haefely burst generator.The unit complies to the latest edition of IEC 61000-4-4 standard. Maximum EUT voltage of 690VAC Phase - Phase, 400VAC Phase - Neutral, 110VDC, 100 A per phase EUT Current.

  • 100A per phase
  • 690VAC phase - phase voltage, 400 VAC Phase - Neutral Voltage
  • Accurate phase angle synchronization
  • Easy and safe coupling path selection
  • Up to 7kV impulse voltage

  • Designed with ease of use in mind
  • Specifically designed to meet and exceed requirements of IEC, EN and ANSI test applications
  • EUT Mains Switch allows users to safely troubleshoot the EUT (no mains voltage present)
  • Sturdy and Reliable, designed for continious operations at maximum test and EUT voltage