text.skipToContent text.skipToNavigation

PCD 150

by Haefely Hipotronics 

Catalog ID: PCD 150

Damped Oscillatory Wave Coupling and Decoupling Network for Data Control Lines

More Information

Overview

The PCD 150 is used for surge coupling onto unshielded data- and signal lines according to IEC/EN standards. Damped oscillatory waves with both 100kHz and 1MHz up to 3.3kV peak as well as ring wave 100kHz with Z=200 Ohm up to 4.4kV peak can be coupled. Coupling and decoupling elements are included in one box because of the sensitive impulse shape. Manual coupling path switching for differential mode (transverse mode, line to line) and for common mode (longitudinal, line to earth) testing. Default coupling and protection elements are breakdown avalanche diodes. Therefore the capacitive load to the EUT lines is low.

  • Damped oscillatory wave 100kHz and 1MHz
  • Low capacitive load on the EUT lines
  • Ring Wave 100kHz with Z=200 Ohm
  • Signal Bandwidth up to some 10kHz
  • Up to 4 wires can be tested with a single unit
  • Up to 8 wires can be tested with two units

  • Safe and Easy - All the sockets are safety banana plugs to ensure maximum safety to the user. The selected coupling path can be seen easily at the front panel.
  • Sturdy and Reliable - Careful component selection ensures that the PCD 150 will continue to operate under the most strenuous testing regimen.
  • Report Generation - The controller can automatically generate test reports without a computer.

Specifications