text.skipToContent text.skipToNavigation

EFT/Burst Verification Set

by Haefely 

Catalog ID: EFT/Burst Verification Set

EFT/Burst Verification Set

More Information

Overview

EFT/Burst generators are verified according to the standard IEC/EN 61000-4-4 Edition 3. Measurements of individual impulse parameters are performed using a termination to match the EFT/Burst generator output impedance (50Ohm) and a voltage divider to reduce the impulse level so it can be displayed on commercial oscilloscopes.The 50Ohm attenuator, PAT 50 is to match the new edition 3 requirements. An oscilloscope with minimum 400MHz band-width is required to properly display the EFT impulse.The PAT attenuator series has been developed in response to the IEC 61000-4-4 amendment 2 from 2001 which extends the verification requirement to also include impulse measurement using a 1kOhm load. The PAT 1000 meets the amendment 2 and edition 2 requirements of 1000Ohm in parallel with 6pF.