text.skipToContent text.skipToNavigation

AXOS 5 - EFT/Burst

by Haefely Hipotronics 

Catalog ID: AXOS 5 - EFT/Burst

EFT/Burst Immunity Test System according to IEC/EN 61000-4-4 Ed. 3 up to 5kV

More Information

Overview

The AXOS 5 €“ EFT/Burst  is a stand-alone 5kV EFT/Burst Generator with an integrated single phase coupling decoupling network (CDN) for EMC testing applications up to 16A. The AXOS 5 €“ EFT/Burst  can also be capable of performing 5kV Surge Combination Wave (1.2/50us & 8/20us), AC/DC Voltage Dips and Pulsed Magnetic Field tests via software and/or hardware upgrades.The expandable functionality allows for quick and completely automated testing to the most common IEC, EN, ANSI, IEEE and UL standards. The AXOS unit can either be operated via front panel by large colour graphic interface or remotely from the PC. The easy to use menu together with the availability of predefined test routines for different standards makes testing easy and reliable, even for less frequently users. Numerous additional functions such as external start/stop function allows easy integration of the test system also in customer specific test environments.

  • Easy to operate with manual and automated test modes, software assisted test preparation, pre-defined test routines and visual aided test setups
  • Economic &
  • amp
  • Efficient Touch screen guarantees reduction of time and effort - Experience and know-how at a reasonable price

  • Safe and reliable operation by using safety interlock, warning lamp and emergency stop functions
  • Voltage and current monitoring of surge impulses and EUT power provides valuable feedback to the test engineer
  • Automatic generation of test report, including test parameters, test setup and test result