text.skipToContent text.skipToNavigation

ONYX 16

by Haefely Hipotronics 

Catalog ID: ONYX 16

The ONYX is a state of the art electrostatic discharge test system available in 16kV or 30kV versions.  It is the most ergonomic 16kV ESD gun without an additional base control unit that can be battery or mains operated.The easy to use touch screen, ergonomic design, modular RC units, multilingual interface, remote control software, built-in LED light and temperature & humidity display allows for trouble-free use of the ONYX in all types of test sites.

  • User defined 'smart key' function
  • Touch screen interface
  • Ergonomic design
  • All-in-one design (no base unit)
  • Predefined tests according to Standards
  • Define, store and load tests
  • User changeable RC networks
  • Automatic polarity switching
  • Remote control
  • Battery or mains operation, long battery life
  • Multilingual
  • Flexibility enables users to meet many different test specifications with maximum cost effectiveness.
  • Quick and simple one touch operation and simple on screen menu structure.
  • Reliable and economical Swiss made EMC test equipment designed for, reliability, service and support in a budget-friendly package.
  • Mobility: the most ergonomic 30kV ESD gun on the market without an external base control unit.
  • Ergonomic: The new ONYX BALANCER makes your ESD Simulator as light as a feather. It utilizes a patented conical shape hub that provides a zero gravity condition for the operator. Simple adjustments will zero out any weight up to 10kg. This allows for carefree maneuverability which greatly reduces operator fatigue and repetitive motion injuries. Designed for many years of repetitive use, the ONYX Balancer is the preferred tool of many industries (e. g. automotive).

Product Details

General

Accessories
  • R/C Modules
  • 30 kV AD Tip
  • Fast Rise Time Tip
  • Accredited calibration according to ISO/IEC 17025 Calibration
  • AC Mains Adapter
  • ESD Verification For wave shape verification according to IEC/EN 61000-4-2 Set
  • HCP
  • VCP
  • Test Table
  • Remote Control
Application
  • Identifying individual phases of three-phase cable
  • Positively identify a cable phase with several cables present
  • Power circuits
  • Feeders
  • Distribution networks

Certifications and Compliance

Industry Standard(s)
  • IEC/EN 61000-4-2 Edition 2 (2009)
  • IEC/EN 61326, 61000-6-1 and -6-2
  • IEC 61340-3-1
  • ISO 10605
  • GMW 3097
  • Ford AB/AC
  • ANSI C63.16
  • PSA B21 7110
  • ISO 14304
  • ITU-T K.20
  • MIL-STD-331 / -464 / -883 / -1512 / -1514 / -1541 / -1542
  • RTCA/DO-160
  • JEDEC 22-A114
  • GR-78-CORE, GR-1089-CORE

Resources/Downloads

Videos

ONYX Electrostatic Discharge Simulator Video