text.skipToContent text.skipToNavigation

MAG 100

by Haefely Hipotronics 

Catalog ID: MAG 100

Power Frequency Magnetic Field Test Equipment

More Information

Overview

The MAG 100 is to be used for href="http://www.haefely-hipotronics.com/product-filter/emc-test-equipment/" EMC Tests requiring AC Magnetic Fields. Power frequency magnetic fields are generated by AC current flowing in conductors. The normal 50/60Hz mains power cord is a good example, although currents with other frequencies may be present dependant on the application.Magnetic fields may interfere with equipment operated in close proximity. Typical EUTs are monitors of all kinds. MAG 100 has a 1m x 1m square, single turn antenna. A current of 120A is needed to feed the coil to produce a field of 100A/m. MAG 100 includes a current transformer capable of delivering 120A from a low current source. Magnetic field strength is defined at the center of a coil with _3dB variation. Magnetic field is orthogonal to the coil plane. Coil dimensions define the maximum EUT size as being 0.6m x 0.6m x 0.5m.The MAG 100 can be used for both vertical and horizontal plane testing, by simply rotating the coil antenna in its mounting on the (optional) stand. The MAG 100 can only be used for continuous mode testing.The MAG 100 is not fully compliant with IEC 61000-4-8 (short duration test).

  • Different coil sizes available
  • Exactly as defined in IEC 1000-4-8
  • Horizontal and vertical testing possible
  • Manufactured according to ISO 9001
  • Sturdy construction
  • Up to 110A/mfield strength

  • Software control (when used together with HAEFELY HIPOTRONICS power sources)
  • Single turn coils

General

Type Power Frequency Magnetic Field Test
Specifications