text.skipToContent text.skipToNavigation

MAG 1000

by Haefely Hipotronics 

Catalog ID: MAG 1000

The MAG 1000 is to be used for EMC TESTS requiring AC Magnetic Fields. Power frequency magnetic fields are generated by AC current flowing in conductors. The normal 50/60 Hz power cord is a good example, although currents with other frequencies may be present, dependent on the application.Magnetic fields may interfere with equipment operated in close proximity. Typically EUTs are monitors of all kinds. The MAG 1000 has a 1m x 1m square, 90 turns antenna. The MAG 1000 contains an internal power supply making this system a stand-alone solution. The magnetic field strength is defined at the center of the coil with 3dB variation. Coil dimensions define the maximum EUT size as being 0.6m x 0.6m x 0.5m.The MAG 1000 can be used for both vertical and horizontal plane testing, by simply rotating the coil antenna in its mounting on the included stand. The MAG 1000 can be used for both short duration and continuous mode testing.The MAG 1000 is fully compliant with IEC 61000-4-8.

  • Exactly as defined in IEC 10000-4-8
  • Internal power supply
  • Manufactured according to ISO 9001
  • Sturdy construction
  • Up to 1100A/m field strength
Completely stand-alone system;Basic user interface;Short duration and continuous duration testing possible

Product Details

General

Type Power Frequency Magnetic Field Test

Resources/Downloads