text.skipToContent text.skipToNavigation

AXOS 5 - Surge CW

by Haefely Hipotronics 

Catalog ID: AXOS 5 - Surge CW

The AXOS 5 - Surge Combination Wave(CW)is a stand-alone 5kV Combination Wave Generator with an integrated single phase coupling decoupling network (CDN) for EMC testing applications up to 16A. The AXOS 5 - Surge CW can also be capable of performing 5kV EFT/Burst, AC/DC Voltage Dips and Pulsed Magnetic Field tests via software and/or hardware upgrades.The expandable functionality allows for quick and completely automated testing to the most common IEC, EN, ANSI, IEEE and UL standards. The AXOS unit can either be operated via front panel by large color graphic interface or remotely from the PC. The easy to use menu together with the availability of predefined test routines for different standards makes testing easy and reliable, even for less frequently users. Numerous additional functions such as external start/stop function allows easy integration of the test system also in customer specific test environments.

  • Easy to operate with manual and automated test modes, software assisted test preparation, predefined test routines and visual aided test setups
  • The sensitive touch screen guarantees reduction of time and effort at a reasonable price
Voltage and current monitoring of Surge impulses and EUT power provides valuable feedback to the test engineer;Automatic generation of test report, including test parameters, test setup and test result

Resources/Downloads