text.skipToContent text.skipToNavigation

PSURGE 30.2

by Haefely Hipotronics 

Catalog ID: PSURGE 30.2

Modular 30kV / 30kA Surge Test System

More Information

Overview

This test system is used to perform high energy  surge tests. Energy surges are generated by  atmospheric lightning in power circuits. A surge is  characterized by high energy and relative fast front  times. Pulse durations are widely variable as are the  coupling paths.  The PSURGE 30.2 is designed to generate a broad  variety of surge impulses. Impulse modules can be  exchanged quickly allowing PSURGE 30.2 to be used  for different applications. Impulse module type is  detected by the system software.The built-in microprocessor control unit serves as  user interface and control all the internal functions.  When adding the remote control option, it is possible to  use the PSURGE 30.2 with the WinPATS control and  reporting software.  The built-in microprocessor control unit serves as  user interface and control all the internal functions.

  • Automatic polarity switching
  • Integrated large test cabinet
  • Peak voltage and current monitoring
  • Remote control option
  • Up to 30kA impulse current
  • Up to 30kV impulse voltage