text.skipToContent text.skipToNavigation

AXOS 8 - Compact

by Haefely Hipotronics 

Catalog ID: AXOS 8 - Compact

The new AXOS 8 - Compact integrates all of the best features of our stand alone test systems into one single economic solution. It is capable of 5kV EFT/Burst, 7kV Combination Wave (1.2/50us & 8/20us), 7kV Ring Wave, AC/DC Dips & Interrupts(*), Pulsed Magnetic Field(**), and Telecom Wave(***). The unit also includes an integrated single-phase coupling decoupling network (CDN) for EMC testing applications up to 16A.The expandable functionality allows for quick and completely automated testing to the most common IEC, EN, ANSI, IEEE and UL standards. The AXOS unit can either be operated via front panel by large color graphic interface or remotely from the PC. The easy to use menu together with the availability of predefined test routines for different standards makes testing easy and reliable, even for less frequently users. Numerous additional functions such as external start/stop function allows easy integration of the test system also in customer specific test environments.- Requires the DIP 116- Requires the MSURGE-A - Requires the TW 8

  • Easy to operate with manual and automated test modes, software assisted test preparation, pre-defined test routines and visual aided test setups
  • Economic and Efficient: Touch screen guarantees reduction of time and effort - Experience and know-how at a reasonable price
  • Multiple testing functions available in a single unit
  • Safe and reliable operation by using safety interlock, warning lamp and emergency stop functions
  • Voltage and current monitoring of surge impulses and EUT power provides valuable feedback to the test engineer
  • Automatic generation of test report, including test parameters, test setup and test result

Product Details

General

Accessories
  • FP-EFT 32M Manual 3-Phase / 32 A CDN EFT/Burst 2490170
  • FP-EFT 100M2 3-Phase / 100 A Power Line CDN EFT 2495860
  • IP4B Capacitive Coupling Clamp for EFT 2491300
  • FP-COMB 32 Automatic 3-Phase / 32A CDN Surge and EFT/Burst 2490430
  • FP-SURGE 100M2 3-Phase / 100 A Power Line CDN Surge 2490180
  • PCD 121 Symmetrical Data and Control Line Coupler 2498010
  • PCD 126A Asymmetrical Data and Control Line Coupler 2498030
  • DEC 5 Symmetrical Data and Control Line Decoupler 2490141
  • DEC 6 Symmetrical Data and Control Line Decoupler 2490151
  • DEC 7 Asymmetrical Data and Control Line Decoupler 2490161
  • DIP 116 Automatic Dips Transformer 16 A 40/70/80% 2490410
  • MSURGE-A Magnetic Field Test IEC / EN 61000-4-9 2490441
  • TW 8 Telecom Wave Module 10/700 us
  • VTM 15000 Isolation Test 1.2/50 us up to 10 kV 2499960
  • VTM 15000/05 Isolation Test 1.2/50 us up to 10 kV
  • PDP 8000 HV differential Probe 1000:1 for Surge 2499911
  • CP 101 Current Probe Model for Surge 2499931
  • ES External emergency stop Switch P12 4700751
  • WL External warning Lamp P12 4700750
  • Calibration Accredited ISO 17025 Calibration AXOS5 2490420
  • Remote Control Remote Control Software for AXOS5 2490440
  • Reporting Software Reporting Software for AXOS5 4700975
Application
  • Compliance and pre-compliance testing of electrical products
  • CE marking
  • Product development and debugging
  • Compliance testing of telecom and wireless devices

Certifications and Compliance

Industry Standard(s)
  • IEC/EN 61000-4-4 EFT / Burst
  • IEC/EN 61000-4-5 Surge
  • IEC/EN 61000-4-9 Imp Magnetic Field
  • IEC/EN 61000-4-11 AC Dip and Interrupt
  • IEC/EN 61000-4-12 Ring Wave
  • IEC/EN 61000-4-29 DC Dip and Interrupt
  • IEC/EN 61000-6-1 Generic Residential
  • IEC/EN 61000-6-2 Generic Industrial
  • IEC/EN 60335-1 Household
  • IEC/EN 60601-1 Medical

Resources/Downloads