text.skipToContent text.skipToNavigation

PIM 110

by Haefely 

Catalog ID: PIM 110

Surge Ring Wave Impulse Module

More Information

Overview

PIM 110 as part of the PSURGE 8000 Surge Platform System can be used together withstrong Coupling/Decoupling Networks (CDNs) for superimposition of the impulse on AC and DC power lines. Single and three phase CDNs have multiplexed inputs, allowing up to 3 impulse modules to be connected. A full suite of test impulses can then be performed completely automatically and without the need to power down and reconnect the EUT.

  • 12W, 30W and 200W source impedance
  • 8kV impulse voltage
  • Floating high voltage output
  • Impulse voltage &
  • amp current monitors
  • Ring wave 5us - 100kHz (voltage &
  • amp current)