text.skipToContent text.skipToNavigation

AXOS 8 - Telecom

by Haefely Hipotronics 

Catalog ID: AXOS 8 - Telecom

Surge Telecom Wave Immunity Test System according to IEC/EN 61000-4-5 Ed.3 up to 7kV

More Information

Overview

The AXOS 8 €“ Telecom is a two-unit test system that combines the AXOS 8 and the TW8. This system will automatically perform the 10/700us Telecom Wave impulse. The AXOS 8 €“ Telecom /strong can also be capable of performing 5kV EFT/Burst, 7kV Combination Wave (1.2/50us & 8/20us), 7kV Ring Wave, AC/DC Voltage Dips and Pulsed Magnetic Field tests via software and/or hardware upgrades.The expandable functionality allows for quick and completely automated testing to the most common IEC, EN, ANSI, IEEE and UL standards. The AXOS unit can either be operated via front panel by large colour graphic interface or remotely from the PC. The easy to use menu together with the availability of predefined test routines for different standards makes testing easy and reliable, even for less frequently users. Numerous additional functions such as external start/stop function allows easy integration of the test system also in customer specific test environments.

  • Easy to operate with manual and automated test modes, software assisted test preparation, pre-defined test routines and visual aided test setups
  • Economic &
  • amp
  • Efficient: Touch screen guarantees reduction of time and effort - Experience and know-how at a reasonable price
  • Safe and reliable operation by using safety interlock, warning lamp and emergency stop functions