text.skipToContent text.skipToNavigation

RM 430

by Haefely Hipotronics 

Catalog ID: RM 430

Transformation Ratio Meter

More Information

Overview

The ratio meter type 430 is used for the measurement and check of the transformation ratio of voltage dividers and terminal networks.The instrument measures the real transformation ratio taking into consideration the influence of the surroundings and including the effect of the measuring cable (which is important especially in the case of damped capacitive voltage dividers).The connection to the high voltage electrode of the voltage divider and the instrument can be done with a wire of 1 mm diameter. For the low voltage arm the impulse voltage measuring cable shall be preferably used.The transformation ratio meter has been developed especially for checking-up the transformation ratio of high voltage dividers in the test field.

  • Battery Powered
  • Easy to use
  • Real Ratio Measured
  • Small, Portable Unit
  • Specially Designed for HV Dividers

Specifications