text.skipToContent text.skipToNavigation

PT-30

by Haefely Hipotronics 

Catalog ID: PT-30

Secondary Power Restoration

More Information

Overview

In the world of buried secondary cable, when a fault occurs you have a few options, dig it up and repair/replace it right away or run temporary secondary overhead or across the ground from the house next door. What happens when there is no house next door? That €™s where the all new Hipotronics PT-30 comes in making secondary service power restoration simple, fast, and safe.The PT-30 secondary service power restoration unit is designed to temporarily restore underground secondary service when one phase has failed and one phase remains, or if the neutral has been lost. By connecting the PT-30 between the customer €™s meter socket and the meter, power can be immediately restored without having to locate and repair the cable fault with 30kVA of available restoration power (150Amps). This allows for repair of the cable to be completed when schedule permits.

  • 15” pneumatic tires for easy transport over rough terrain
  • 30kVA power restoration capability
  • Adapter hanger for ease of transport
  • Circuit breaker 150Amps
  • External dual hand held voltmeter output access
  • Oversized Handcart distributes weight evenly
  • Voltage indicators ensures voltage is present on both phases
  • Weather resistant NEMA enclosure PT-30

  • Simple operation: only a minimal amount of user training is needs to restore power
  • Restores power quickly: repair cable faults when schedule permits
  • Effortless maneuverability: oversized tires and handcart allow for easy transportation PT-30

Specifications