text.skipToContent text.skipToNavigation

TDR 1150

by Haefely Hipotronics 

Catalog ID: TDR 1150

Time Domain Refelctometer - 1150

More Information

Overview

HAEFELY HIPOTRONICS  Model TDR 1150   is the most advanced and powerful cable fault locator tool on the market. When incorporated with a suitable high voltage coupling device and capacitive discharge, the TDR 1150 accurately pre-locates cable faults in underground transmission and distribution cable systems.Basic mode of operation provides the simplest means of operation for pre-locating most cable faults. The TDR 1150 Advanced mode of operation provides the operator with complete control and setup access of the TDR functions and settings.

    • Multi-Purpose Device: has ability to pre-locate, locate, and diagnose cable conditions
    • Easy to Use: TDR, Time Domain Reflectometer procedure, in 5 easy steps you have located the fault
    • Compatibility: TDR1150 can be used with most other High Voltage Couplers
    • PC Software and Serial Port: included with standard unit provides long-term storage, evaluation of test results, defining of test protocols and simple software upgrading
    • Reduce Outage Time: quickly locate cable faults to reduce outage time and restore service quickly
    • Reduce Cable Damage: using a TDR minimizes thumping and unecessary damage to the cable