text.skipToContent text.skipToNavigation

OC E Series

by Haefely Hipotronics 

Catalog ID: OC E Series

Liquid Dielectric Breakdown Test Equipment

More Information

Overview

HAEFELY HIPOTRONICS' OC E Series of automatic liquid dielectric breakdown test equipment quickly and reliably tests the dielectric strength of insulating liquids used in a wide variety of electric apparatus up to 60kV AC. We've designed this product to be safe and easy to use - making it a rugged, and reliable tool for years of field use.The OC E Series is pre-programmed to automatically test according to worldwide standards. Test cells are available for ASTM D877, ASTM D1816 and IEC 156. After tests are performed data is stored in one of the 25 internal memory slots where it can be later downloaded. This Series also has the option to add a printer, therefore giving users the ability to print results directly after the test is performed.Each unit has the option for three pre-programmed rates of voltage rise (500/2000/3000V/sec), automatic termination of voltage upon sample breakdown, and a digital memory kilovoltmeter automatically retains the breakdown voltage.

  • ± 2% accuracy of full scale
  • Digital memory kilovoltmeter
  • Environmental friendly FR3_ transformer oil
  • Portable &
  • amp
  • Pre-programmed test standards
  • rugged design
  • Single-piece unit
  • Storage of the last 25 tests
  • Test sequences are easily upgradeable as standards change

  • Multi-purpose for field and factory use
  • Sturdy and reliable for a long and trouble free life
  • proven by over 40 years of industry wide use
  • Interlocked high voltage section and integrated controller allow your operators to test safely and easily
  • Additional test parameters such as temperature or viscosity give users more test options
  • Test results can be stored internally, exported via RS232 or printed via optional onboard thermal strip printer