text.skipToContent text.skipToNavigation

OC Series

by Haefely Hipotronics 

Catalog ID: OC Series

Liquid Dielectric Breakdown Test Equipment

More Information

Overview

HAEFELY HIPOTRONICS' OC Series of manual liquid dielectric breakdown test equipment accurately and reliably tests the dielectric strength of insulating liquids used in a wide variety of electric apparatus up to 60/90kV AC. We've designed this product to be safe and easy to use - making it a rugged, and reliable tool for years of field use.The OC Series is designed to meet testing specifications in all parts of the world with test cells are available for ASTM D877, ASTM D1816 and IEC 156. Each unit has the option for three preprogrammed rates of voltage rise (500/2000/3000V/sec), automatic termination of voltage upon sample breakdown, and a digital memory kilovoltmeter automatically retains the breakdown voltage.

  • ± 2% accuracy of full scale
  • Automatic high voltage shutdown at breakdown
  • Digital memory kilovoltmeter
  • Environmental friendly FR3_ transformer oil
  • Output voltages to 60/90kV AC
  • Portable &
  • amp
  • rugged design
  • Single-piece unit
  • Test ASTM and IEC standards

  • Multi-purpose for field and factory use
  • Sturdy and reliable for a long and trouble free life
  • proven by over 40 years of industry wide use
  • Interlocked high voltage section and integrated controller allow your operators to test safely and easily