text.skipToContent text.skipToNavigation

AKV 9310

by Haefely Hipotronics 

Catalog ID: AKV 9310

Partial discharge passive measuring impedance

More Information

Overview

The AKV 9310 series of quadripole (coupling impedance) is a fully passive measurement system optimized for use with the DDX 9121b series of partial discharge detectors. The AKV 9310 quadripole is designed for simultaneous measurement of high-frequency discharge pulses as well as the HV test voltage.The AKV 9310 series of quadripole is equipped with an internal voltage divider and a dedicated 4 mm output connector for an external low-arm device.

  • Easy to connect
  • High input current
  • Internal voltage divider
  • Output for external low arm voltage measurement (floating connection)

  • Passive coupling impedance: no batteries or charger needed
  • Fulfill the IEC and ANSI standard: Measuring band exceed the requirements of the IEC and ANSI standard.
  • Built in Overvoltage protection: The built in overvoltage protection will protect the PD detector in case a flash in the test object would happen during the test.
  • Internal voltage divider: will bring the synchronization and voltage measurement signal to the PD detector
  • Easy to integrate into test systems: Its compact design, standard BNC outputs and grounded/floating switch makes the integration or replacement extremely easy.