text.skipToContent text.skipToNavigation

KAL 9510

by Haefely Hipotronics 

Catalog ID: KAL 9510

Basic Partial Discharge Calibrator

More Information

Overview

The KAL 9510 has been designed to fulfil the standard requirements of a PD calibrator. Its wide range (from 1 pC to 50 nC), its small injection capacitor, carefully selected features and intuitive user interface makes the KAL 9510 unique.

  • Hand held, Rechargeable battery
  • Programmable frequency or light triggered
  • SCS (IEC 17025) calibration certificate (optional)
  • Selectable pulse polarity
  • Touch screen
  • Ultra wide range from 1 pC up to 50000 pC

  • No need for different PD calibrators: The wide output range and pulse polarity selection allows a proper calibration at any test object.
  • Correct calibration independent of the test object capacitance: The low injection capacitors used eliminates the test object capacitance influence during calibration.
  • Guarantees the reliability of the partial discharge measuring chain due to the included traceable test certificate and the optional SCS (IEC 17025) calibration certificate