text.skipToContent text.skipToNavigation

KAL 9511

by Haefely Hipotronics 

Catalog ID: KAL 9511

Partial Discharge calibrator KAL 9511 is a successor to the popular Tettex 9216. KAL 9511 covers a wide range of applications.
It is compact, easy to use and has the same long battery operation capability of Tettex 9216 but offers higher performance by using more than 10x smaller Injection Capacitance & makes possible a higher SNR (Signal to Noise Ratio) as recommended in the current and proposed future standards.
Its unique high-end design ensures flat response of the calibration pulse in the frequency domain far beyond the IEC-recommended measuring band.
The PD calibrator is easily controlled by two large buttons. Charge values are displayed on a large display together with battery status and light synchronization indication.

  • SCS (IEC 17025) calibration certificate (optional)
  • Full compliance with IEC 60270:2000+AMD1:2015
  • Selectable pulse polarity
  • Large screen
  • Optimized for routine tests and FAT/SAT
  • Hand held, battery operated
  • Application oriented: Three different calibrator types provide sufficient charge ranges to cover all potential applications.
  • Correct calibration independent of the test object capacitance: Used low injection capacitors eliminates the test object capacitance influence during the calibration.
  • Guarantees the reliability of the partial discharge measuring chain due to the included traceable test certificate and the optional SCS (IEC 17025) calibration certificate.

Product Details

General

Application
  • Power and Distribution Transformers
  • Instrument Transformers
  • Rotating Machines
  • Bushings
  • Capacitors
  • Cables (no Double Pulse, see KAL 9520)
  • Circuit Breakers
  • Switchgears
  • Surge Arresters
  • Components testing
Battery Type LITHIUM Non- Rechargeable 1.5 V 4 x AA Type
Type
  • Type A: 1 pC to 100 pC
  • Type B: 10 pC to 1000 pC
  • Type C: 100 pC to 10’000 pC

Dimensions

Height 35 mm
Length 190 mm
Weight 0.5
Width 84 mm

Certifications and Compliance

Industry Standard(s) IEC 60270:2000+AMD1:2015

Resources/Downloads