text.skipToContent text.skipToNavigation

KAL 9520

by Haefely Hipotronics 

Catalog ID: KAL 9520

Advanced Partial Discharge Calibrator

More Information

Overview

The KAL 9520 has been designed to exceed the normal requirements of a PD calibrator. Its wide range (from 100fC to 50nC), its small injection capacitor and its advance features (double pulse, polarity pulse selection, internal and external synchronization, linear range selection, etc) make the KAL 9520 unique.

  • Any selectable PD level into ist Ultra wide range (0.1 pC to 50000 pC)
  • SCS (IEC 17025) calibration certificate (optional)
  • Selecteable number of pulses and polarity
  • Touch screen

  • No need for different PD calibrators: the KAL9520 includes all one needs in a regular PD calibrator and adds all one would wish in a _reference” PD calibrator
  • Inspector and quality department friendly: The KAL 9520 is delivered with our traceable test certificate and as an option, a complete SCS (IEC 17025) test certificate
  • Compact and easy to use: The values and features are selected through an intuitive menu on its touch screen