text.skipToContent text.skipToNavigation

2823

by Haefely Hipotronics 

Catalog ID: 2823

The High-Precision Dielectric-Loss Analyzing System 2823 is designed for measurement of very low dielectric losses and impedances (Dissipation Factor and Power Factor) of high-voltage apparatus (e.g. extruded insulation on power cables). The instrument works on the principle of a combined bridge-vector-meter and is capable of analyzing capacitive and inductive loads - especially shunt reactors - with outstanding accuracy and stability certified by a leading metrology institute. The use of optically decoupled connection allows complete galvanic isolation between control room and test field, and guarantees the personnel the highest safety level.

  • Compact, reliable and EMC hardened design
  • Optically decoupled from computer.
  • Up to 15A input Current with auto range.
  • Extremely low input impedance
  • Industrial Lemo and fiber optic connectors
  • Proven performance in high volume manufacturing environment increase production efficiency.
  • Improved safety as the control operator is isolated from the high voltage laboratory.
  • Almost any test object can be tested without external hardware or reconnections
  • Increased linearity and extended frequency measuring range up to 1kHz.
  • Backwards compatible with older instruments as the same connectors have been used for over 40 years, plug and play.
  • Out of the box solution with the accumulated know how from hundreds of instruments installed in all kind of environments.
  • Connect and forget, No battery pack or recharge needed.

Product Details

General

Application
  • Routine and type test of -
  • Losses on Shunt Reactors
  • Capacitors
  • Instrument Transformers
  • Bushings
  • Isolators
  • Metrology Institutes
  • Research and Development

Resources/Downloads