text.skipToContent text.skipToNavigation

2830 / 2831

by Haefely Hipotronics 

Catalog ID: 2830 / 2831

Precision Oil and Solid Dielectric Analyzer

More Information

Overview

The Tettex 2830/2831 is the result of extensive research and years of experience testing dielectric properties of liquid and solid insulating materials. It incorporates a fast and highly advanced procedure to measure Capacitance and tan, DC resistance and relative permittivity er (dielectric constant) of liquid or solid insulating materials. A simple one-time-connection system together with resistance measurement according to pre-selected standards drastically reduces measuring time.The system consists of 2830, the measuring bridge and control unit, and 2831, the extension unit.

  • 2 independent integrated temperature control units
  • Integrated AC power supply 0-2500V and 40-65Hz adjustable control
  • Integrated DC power supply 250V-2.5kV adjustable
  • Large 12" TFT display with touch screen interface and full graphical test visualization
  • Pre-programmed oil testing standards selectable IEC, VDE, BS, ASTM

  • C & tan delta measurement, DC resistance measurement and relative permittivity er (dielectric constant) of liquid or solid insulating materials made easy - simple one time connection
  • Customized programmable sequence and manual mode
  • Place to connect two oil test cell heater 2903 or one solid test cell 2914
  • Existing Tettex test cells 2903 and 2914 can be used