text.skipToContent text.skipToNavigation

6835 Portable Oil Test Cell

by Haefely Hipotronics 

Catalog ID: 6835 Portable Oil Test Cell

Portable Liquid Insulation Test Cel

More Information

Overview

The 6835 test cell allows tests on the dielectric properties of liquid insulants, such as dissipation factor (tan delta) or power factor. It is particularly suitable for on-site maintenance measurements on the insulating oil of electrical apparatus, such as transformers and circuit breakers.

  • Empty capacitance: approx. 109pF
  • Simply, sturdy design
  • Voltage: 10kV, 50/60Hz
  • Volume: approx. 1 liter

  • Suitable for testing insulating samples with our MIDAS power factor testers
  • Plastic transport case provides an insulated support for the cell during measurement
  • Size ensures accessibility of electrode surfaces for cleaning