text.skipToContent text.skipToNavigation

Winding Analyzer 2293

by Haefely Hipotronics 

Catalog ID: Winding Analyzer 2293

Automatic Transformer Winding Analyzer

More Information


The 2293 is an automatic winding analyzer, optimized for three phase power and distribution transformermeasurements.It uniquely combines winding resistance measurement, turns ratio measurement, core demagnetization, transformer type detection, magnetic balance and heat run test (temperature rise and cooling curve) in the fastest single instrument solution on the market.

  • 7" touch screen interface
  • Advanced procedure for turns ratio and phase displacement measurement.
  • Data transfer over USB memory-stick or LAN.
  • Multipurpose winding analyzer: transformer winding resistance, turns ratio, type detection, arbitrary phase ratio measurement, demagnetization, magnetic balance and heat run test (heat rise and cooling curve) in one instrument.
  • Tap changer control signal

  • Setup made easy - simple "one-time-connection” system: once connected will test all phases on both windings.
  • Unique simultaneous winding magnetisation method for winding resistance measurements, equivalent to traditional equipment with up to 100 A test current.


2293 Winding Analyzer Video