text.skipToContent text.skipToNavigation

Frequency Response Analyzers FRA 5310

by Haefely Hipotronics 

Catalog ID: Frequency Response Analyzers FRA 5310

Frequency Response Analyzer

More Information

Overview

The FRA 5310 is a diagnosis instrument for the detection of mechanical distortions of transformer winding. These distortions can be caused by electro-dynamical forces which appear during short-circuits or by transportation damages during movement.The Sweep Frequency Response Analysis method is based on winding transfer function measured in a wide range of frequency. The system records the transformers _frequency response fingerprint €. Even small winding movements or distortions will cause legible change of transfer curve, which can be detected. Special active measuring probes minimise the influence of test object connecting and earthing which results in reproducible measurements.

  • Automatic Interpretation according to Standard DL / T 911 - 2004
  • Embedded computer with windows based software and touch screen
  • High signal-to-noise ratio due to output voltage up to 12 Vpeak-peak at 50 Ohm (24 Vpeak-peak at 1 MOhm)
  • Impedance Function U1/I2
  • Transfer Voltage Function U1/U2 (f)