text.skipToContent text.skipToNavigation

121 | Heavy Industrial Cable Gland

by Hawke 

The 121 industrial cable gland provides a seal on the outer cable sheath and is intended for use on non-armoured elastomer and plastic insulated cables.

  • Provides a cable retention seal onto the cables outer sheath.
  • Ordering Format [ Gland Type / Size / Male Thread / Female Thread / Material / Options]; Example: 121/ C/ M32/ Brass; Example with alternative seal option: 121 / C / 1 1¼" NPT /Brass / S

    Product Details

    General

    Application
    • Outdoor or indoor use
    • For use with non-armoured elastomer and plastic insulated cables.
    Ingress Protection
    • IP66
    • IP67
    • IP68
    • Deluge Protected to DTS01
    Material Brass (standard); Nickel Plated Brass; 316 Stainless Steel or Aluminium; Brass NPT entries are nickel plated as standard
    Operating Temperature Range Celcius -60°C to +100°C
    Series Heavy Industrial Cable Glands
    Type Heavy Industrial Cable Glands

    Certifications and Compliance

    Certified Listed
    • EN 62444
    • BS 6121: Part 1. Type A2
    IP Rating
    • IP66
    • IP67
    • IP68
    Industry Standard(s)
    • EN 62444
    • BS 6121: Part 1. Type A2

    Resources/Downloads