text.skipToContent text.skipToNavigation

EA352620

by Hawke 

With its radical sloped face design and cut away sides, the globally certified EA range reduces cost through unparalleled installation and inspection speeds. The EA352620's unmatched corrosion resistance and high ingress protection also make it ideal for some of the world's most arduous applications including; Oil and Gas, Renewables and more.

  • Enclosure Box size: 286 mm X 413 mm
  • The EA’s innovative sloped lid design allows corrosion causing contaminants to naturally spill off
  • All 9 EA sizes follow industry sizes, so you can easily switch out or retrofit your current Enclosure for our EA range
  • Cut away sides provide up to 55% extra space versus competitor enclosures, enabling increased hand access for faster installation
  • The bottom face of the EA is reserved for gland installation to ensure superior Ingress Protection.

The EA is suitable for a variety of applications including Oil and Gas, Pharmaceuticals, Renewable Energy, Agriculture and more. Click the ‘request a quote’ button to speak to one of our Specialists about how the EA-Series EA352620 could work for you.

Product Details

General

Application
  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
Ingress Protection
  • IP66 to IEC/EC 60529
  • Type 4X
Material 316 Stainless Steel
Operating Temperature Range Celcius '-60°C to +80°C
Series Easy Access (EA)

Certifications and Compliance

ATEX File Number Baseefa08ATEX0208X; Baseefa08ATEX0207U (ZEA)
CSA File Number 70039997
Certification
  • ABS: 17-LD1653735-PDA
  • EAC: RU C-GB.AA87.B.00430
  • Inmetro: IEx 16.0144X
  • PESO: P457339
Certified Listed
  • ATEX
  • IEC
  • EAC
  • INMETRO
Hazardous Rating(s)
  • Zone 1
  • Zone 2
  • Zone 21
  • Zone 22
IECEx File Number IECEx BAS 08.0065X; IECEx BAS 08.0064U (ZEA)
Industry Standard(s)
  • IEC/EN 60079-0
  • IEC/EN 60079-7
  • IEC/EN 60079-31