text.skipToContent text.skipToNavigation

EA403020

by Hawke 

For fast installation and easy inspection in Exe environments, the EA403020 is the ideal choice. Our most innovative enclosure range yet, the EA's radical sloped face design provides unmatched corrosion resistance and meets the highest demands for water and dustproof requirements.

  • Enclosure Box size: 326 mm X 416 mm
  • The EA’s innovative sloped lid design allows corrosion causing contaminants to naturally spill off
  • All 9 EA sizes follow industry sizes, so you can easily switch out or retrofit your current Enclosure for our EA range
  • Cut away sides provide up to 55% extra space versus competitor enclosures, enabling increased hand access for faster installation
  • The bottom face of the EA is reserved for gland installation to ensure superior Ingress Protection.

The EA is suitable for a variety of applications including Oil and Gas, Pharmaceuticals, Renewable Energy, Agriculture and more. Click the ‘request a quote’ button to speak to one of our Specialists about how the EA-Series EA403020 could work for you.

Product Details

General

Application
  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
Ingress Protection
  • IP66 to IEC/EC 60529
  • Type 4X
Material 316 Stainless Steel
Operating Temperature Range Celcius '-60°C to +80°C
Series Easy Access (EA)

Certifications and Compliance

ATEX File Number Baseefa08ATEX0208X; Baseefa08ATEX0207U (ZEA)
CSA File Number 70039997
Certification
  • ABS: 17-LD1653735-PDA
  • EAC: RU C-GB.AA87.B.00430
  • Inmetro: IEx 16.0144X
  • PESO: P457339
Certified Listed
  • ATEX
  • IEC
  • EAC
  • INMETRO
Hazardous Rating(s)
  • Zone 1
  • Zone 2
  • Zone 21
  • Zone 22
IECEx File Number IECEx BAS 08.0065X; IECEx BAS 08.0064U (ZEA)
Industry Standard(s)
  • IEC/EN 60079-0
  • IEC/EN 60079-7
  • IEC/EN 60079-31