710 Full
710 Full
710 Cutaway

710 Cable Gland for North America

Brand:

Hawke

The 710 Cable Gland is a Division and Zone approved barrier cable gland for North American applications. UL approved for use in Increased Safety (Exe), Flameproof (Exd) and Dust (Ext) Zone protection concepts, along with North American C1 Div 1 Explosion Proof. UL listed for use with the following cable types: TC-ER-HL, TC-ER, PLTC, PLTC-ER, ITC, ITC-HL & ITC-ER. The gland features the worlds only NEC compliant fully inspectable transparent elastomeric compound chamber The gland also provides an elastomeric seal on the cable inner sheath, and a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Fully Inspectable Elastomeric Compound Chamber
  • Available with either ExPress (liquid resin) or QSP (2-part hand mix compound), both with a cure time of 30 minutes
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69 Ingress Protection
  • Available with metric or NPT entry threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application
Suitable for use in North America Division 1, Division 2, Zone 1, Zone 21, Zone 2 and Zone 22
Ingress Protection
  • IP66, IP67, IP68* (30 metres for 7 days; special instructions apply), IP69 to IEC/EN 60529
  • Type 4X
  • Deluge Protection to DTS01
Material
Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel
Operating Temperature
-50°C to +80 °C
Series
Cable Glands for North America

Certifications And Compliance

ATEX File Number
CML 18ATEX1268X, CML 19ATEX4507 (Ex nR)
Certification
  • ATEX: CML 18ATEX1268X / CML 19ATEX4507 (Ex nR)
  • DNV: TAE0000BS
  • EAC: No EA3C RU C-GB.HA91.B.00264/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 18.0131X / CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • PESO: P450038
  • UKEx: CML 21UKEX1132X / CML 21UKEX4133X (Ex nR)
  • cULus: E84940
Hazardous Rating(s)
  • Ex II 2GD Ex db IIC Gb
  • Ex eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db Class I Div 1 ABCD
  • Class II Div 1 EFG
  • Class III
  • Class I Div 2 ABCD
  • Class II Div 2 FG
  • Class III Div 2 Class I, Zone 1, AEx d IIC
  • AEx e IIC
  • Zone 21, AEx tb IIIC
  • Cable Types: TC-ER-HL, ITC-HL, TC, TC-ER, PLTC, PLTC-ER, ITC, ITC-ER
IECEx File Number
CML 18.0131X
Industry Standard(s)
  • IEC/EN 60079-0, 1, 7, 15, 31
  • CSA/UL 60079-0, 1, 7, 31
  • UL2225
  • UL 514B
  • CSA C22.2 No. 18.3-12
Ratings
IK10 to IEC 62262
UL File Number
E84940