HKE_PL513
HKE_PL513

PL513 GRP Enclosure

Brand:

Hawke

The versatile, globally certified PL513 GRP Enclosure has a wide operating temperature range in both in normal impact and in low risk Impact applications.Moulded from robust Glass Reinforced Plastic with a natural Black Finish.

  • Excellent operating temperature range
  • ATEX, IECEx and CSA certified
  • Provides Ingress Protection to IP66 IP67
  • Robust Glass Reinforced Plastic Construction
  • Prevents loss of screws during assembly and maintenance
  • Earth Continuity Plate is available in Zintec as standard

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL513 range could work for you.

Product details

General

Application
Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22
Cover Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
IP66 IP67 to IEC/EN 60529
Material
Glass Reinforced Plastic (GRP) Natural Black Finish
Operating Temperature
-60°C to +75°C (May be limited by T-Class)
Series
Junction Box Enclosures for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number
Baseefa14ATEX0268X (PL513; Baseefa14ATEX0248U (ZPL513)
Certification
  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa14ATEX0268X (PL513) / Baseefa14ATEX0248U (ZPL513)
  • BV: 43523/A1
  • cCSAus: 70039997
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 14.0123X (PL513) / BAS 14.0120U (ZPL513)
  • Inmetro: IEx 16.0143X
  • PESO: P457331
  • UKEx: BAS21UKEX0032X (PL513) / BAS21UKEX0033U (ZPL513)
Compliance
  • Exe
  • Extb
CSA File Number
70039997
Hazardous Rating(s)
  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db
IECEx File Number
IECEx BAS 14.0123X (PL513); IECEx BAS 14.0120U (ZPL513)
Industry Standard(s)
  • IEC/EN 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91