MY LISTS
HAWKE
Image of PL612 PL612 GRP Enclosure
Image of PL612 PL612 GRP Enclosure
Image of PL612 PL612 GRP Enclosure

PL612 GRP Enclosure

Brand: Hawke

Catalog ID: PL612

Offering the ultimate in robust GRP construction the, globally certified, PL612 can withstand impact resistance of up to 7Nm. Ideal for use in Zones 1 and 21, the PL612 offers easy installation, superior corrosion resistance and excellent Ingress Protection.

  • The Ultimate in Robust GRP Construction designed to withstand impact resistance up to 7Nm
  • GRP construction provides a high degree of resistance to corrosive atmospheres
  • Anti-Static Properties Removes the risk of ignition sources through static induced sparking resistivity
  • Globally Certified
  • Insulation resistance less than 1G?
  • External Mounting feet for easier installation

Click the ‘request a quote’ button to speak to one of our Specialists about how the PL612 range could work for you.

Product details

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22

Catalog Number

PL612

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66 IP67 to IEC/EN 60529
  • Deluge Protection to DTS01

Material

Glass Reinforced Plastic (GRP) Natural Black Finish

Operating Temperature

-60°C to +75°C (May be limited by T-Class)

Series

Junction Box Enclosures for Group II Hazardous Areas

Certifications And Compliance

ATEX File Number

Baseefa06ATEX0117X (PL612); Baseefa06ATEX0116U (ZPL612)

Certification

  • ABS: 17-LD1653735-PDA
  • ATEX: Baseefa06ATEX0117X (PL612) / Baseefa06ATEX0116U (ZPL612)
  • BV: 43523/A1
  • cCSAus: 70039997
  • DNV: TAE00003RY
  • EAC: RU C-GB.HA91.B.00260/21
  • IECEx: BAS 06.0028X (PL612) / BAS 06.0027U (ZPL612)
  • Inmetro: IEx 16.0143X
  • PESO: P457339
  • UKEx: BAS21UKEX0047X (PL612) / BAS21UKEX0046U (ZPL612)
  • cULus: E181955

Compliance

  • Exe
  • Extb

CSA File Number

70039997

Hazardous Rating(s)

  • Ex II 2 GD Ex eb IIC Gb
  • Ex tb IIIC Db
  • Class I, Zone 1, AEx e IIC Gb
  • Zone 21, AEx tb IIIC T80°C Db

IECEx File Number

IECEx BAS 06.0028X (PL612); IECEx BAS 06.0027U (ZPL612)

Industry Standard(s)

  • IEC/EN 60079-0, 7, 31
  • UL/CSA 60079-0, 7, 31
  • UL 50E
  • UL508
  • UL12.12.01
  • CSA C22.2 No. 94-M91
  • CSA C22.2 No. 14-M91

UL File Number

E181955