text.skipToContent text.skipToNavigation

80kV Digital DC Hipot Tester

By Hipotronics 

Collection Name: 

Catalog ID: 880PL-HD

By Hipotronics
$12,582.00 USD
Collection Name: 
Catalog ID:  880PL-HD
The 800PL Series Hipot is a modern solution for testing the insulation strength of electrical apparatus. Outfitted with a state-of-the-art digital interface, and extensive safety features, this robust unit ensures simplistic operation, accurate results, and operator safety under all circumstances. And if a longer duty cycle is required, the 880PL-HD model is the perfect solution for your testing needs.
  • DC hipot tests up to 40kV or 80kV at 10mA
  • Lightweight, rugged design for field use with wheels
  • Measures output voltage, leakage current, insulation resistance (IR), and polarization index (PI)
  • Adjustable test parameters such as target voltage, maximum leakage, ramp rate, and dwell time
  • Recorded test results and data transfer via USB 2.0
  • 7” color, touch screen display with adjustable brightness
  • Safe operation with interlock and emergency stop
  • Internal discharge solenoid

Product Details

General

UPC 850029708063

Dimensions

Height 23 in

Resources and Downloads

Videos

Digital DC Hipot 880PL-HD | How To Video

800PL DC Series Hipot | UST vs GST

Applications Notes