Image of 690W 6" White open ring
Image of 690W 6" White open ring

6" White open ring

Brand: HomeStyle Lighting

Catalog ID: 690W

6" White open ring, 60w PAR30, 65w BR30.

  • White open ring
  • Metal ring
  • PAR30 60 W, BR30 65 W

Product details

General

Aperture

6 in

Catalog Number

690W

Category General

Recessed

Color

White

Color Generic

White

Finish Name

White

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Mounting for outlet box included

No

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Trim Type

Open

UPC

785235041904

Warranty Length

1 year warranty

Dimensions

Weight

0.2 lb

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Other Heavy Metal Content Indicator

No

Title 20

Yes

Logistics

Carton Quantity

24

Pallet Quantity

192

Resources and downloads