HS_HS21007_09_PRODIMAGE
HS_HS21007_09_PRODIMAGE

One-Light Bath Bracket

Brand:

HomeStyle Lighting

Catalog ID:

HS21007-09

Create a spa-like atmosphere with this one-light bath bracket featuring a tapered etched glass shade and a simple, yet distinctive Brushed Nickel frame. This fixture can be mounted in either the up or down position.

  • Brushed Nickel finish
  • Etched glass shade
  • Grooved, oval backplate
  • Can mount in up or down position
  • By HomeStyle Lighting

Product details

General

Application

Indoor

Catalog Number

HS21007-09

Color

Nickel

Color Generic

Grey

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath Sconce

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

E26

Type

Bath Sconce

UPC

8447450101147

Warranty Length

1 year warranty

Dimensions

Depth

7.5 in

Dimensions

4.625 in x 7.5 in x 9.4375 in

Height

9.4375 in

Length

4.625 in

Weight

2.1 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Certifications And Compliance

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

160

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes