text.skipToContent text.skipToNavigation

HS27007-09

by HomeStyle Lighting 

Catalog ID: HS27007-09

Create a spa-like environment with this one-light CFL bath bracket featuring a tapered etched glass shade and a simple, yet distinctive Brushed Nickel frame. This fixture can be mounted in either the up or down position.

  • Brushed Nickel finish
  • Etched glass shade
  • Grooved, oval backplate
  • Can mount in up or down position

Product Details

General

Application INDOOR
Color Generic grey
Finish Name Brushed Nickel
Glass Etched
Lamp Included Yes
Lamp Type CFL
Number of Lamps 1
Number of Lamps Total 1
Socket Base Type - Main GU24
UPC 8447450101260

Dimensions

Depth 7.5 in
Height 9.5 in
Width 4.625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Title 24 No