text.skipToContent text.skipToNavigation

HS21009-125

by HomeStyle Lighting 

Catalog ID: HS21009-125

Create a spa-like environment with this three-light bath bracket featuring tapered etched glass shades and a simple, yet distinctive Bronze frame. This fixture can be mounted in either the up or down position.

  • Bronze finish
  • Etched glass shades
  • Grooved, oval backplate
  • Can mount in up or down position

Product Details

General

Application INDOOR
Color Generic Brown
Finish Name Bronze
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 3
Number of Lamps Total 3
Socket Base Type - Main E26
UPC 8447450101222

Dimensions

Depth 7.5 in
Height 8 in
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL/CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Title 24 No